(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Kamibo (Dust Hood Type) No.78

Kamibo (Dust Hood Type) No.78

Standard Unit Price:
54,049 IDR
Days to Ship :
18 Day(s) or more

When spraying pesticides or painting, it can prevent the adhesion and dirt of dust during work.
In addition, non-woven fabric makes it difficult for dust to let in.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Detail Type
    Dust Hood Type
  • Mass(g)
    Approximately 14
  • Use
    For spraying pesticide and coating work to prevent dirt
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s) or more
54,049 IDR

Part Number : NO78
Days to Ship 18 Day(s) or more
Standard Unit Price 54,049 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Detail Type
    Dust Hood Type
  • Mass(g)
    Approximately 14
  • Use
    For spraying pesticide and coating work to prevent dirt

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)