(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Casual Belt No.38

Casual Belt No.38

Standard Unit Price:
103,818 IDR-
Days to Ship :
11 Day(s) or more

[Product specifications] - Casual belt No. 38 series.
・Material is made of nylon.

Basic Specifications

  • Product Type
    Work Belt
  • Width(mm)
    38
  • Length(mm)
    1080
  • Mass(g)
    Approximately 133
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Green
  • Gray
  • Navy Blue
  • Brown
  • Clear
Color Details

Refine by

  • Beige
  • Clear
JAN Code

Refine by

  • 4962087004103
  • 4962087004202
  • 4962087200673
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
-
-
17 Day(s) or more
103,958 IDR

Part Number : 38-003809
Days to Ship 17 Day(s) or more
Standard Unit Price 103,958 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Green
  • Width(mm)
    38
  • Length(mm)
    1080
  • Color Details
    -
  • JAN Code
    -
  • Mass(g)
    Approximately 133
1 pc.
-
Beige
-
17 Day(s) or more
103,958 IDR

Part Number : 38-003908
Days to Ship 17 Day(s) or more
Standard Unit Price 103,958 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    -
  • Width(mm)
    38
  • Length(mm)
    1080
  • Color Details
    Beige
  • JAN Code
    -
  • Mass(g)
    Approximately 133
1 pc.
Navy Blue
-
-
17 Day(s) or more
103,958 IDR

Part Number : 38-004004
Days to Ship 17 Day(s) or more
Standard Unit Price 103,958 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Navy Blue
  • Width(mm)
    38
  • Length(mm)
    1080
  • Color Details
    -
  • JAN Code
    -
  • Mass(g)
    Approximately 133
1 pc.
Gray
-
4962087004103
11 Day(s) or more
103,818 IDR

Part Number : 38-004103
Days to Ship 11 Day(s) or more
Standard Unit Price 103,818 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Gray
  • Width(mm)
    38
  • Length(mm)
    1080
  • Color Details
    -
  • JAN Code
    4962087004103
  • Mass(g)
    Approximately 133
1 pc.
Brown
-
4962087004202
11 Day(s) or more
103,818 IDR

Part Number : 38-004202
Days to Ship 11 Day(s) or more
Standard Unit Price 103,818 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Brown
  • Width(mm)
    38
  • Length(mm)
    1080
  • Color Details
    -
  • JAN Code
    4962087004202
  • Mass(g)
    Approximately 133
1 pc.
Black
-
4962087200673
11 Day(s) or more
103,818 IDR

Part Number : 38-200673
Days to Ship 11 Day(s) or more
Standard Unit Price 103,818 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Black
  • Width(mm)
    38
  • Length(mm)
    1080
  • Color Details
    -
  • JAN Code
    4962087200673
  • Mass(g)
    Approximately 133

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)