(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Non-Contact Timer Te-Arai Toban

Non-Contact Timer Te-Arai Toban

Standard Unit Price:
645,846 IDR
Days to Ship :
1 Day(s)

Non Contect Timer
[Features]
Possible to set 5 to 90 seconds 5 second increments with the switch.
With time up, Pee, sounds for 5 seconds, the LCD liquid crystal will automatically return by the set second.
[Specifications]
W x D x H mm: 114 x 24 x 62mm
SPQ: 10piece
AAA manganese batteries 3 pieces included.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Other
  • Scrub
    None
  • Details Model
    Nose Touch Timer
  • Width(mm)
    114
  • Depth(mm)
    24
  • Height(mm)
    62
  • Trusco Code
    385-9371
  • Mass(g)
    110
  • Specifications
    AAA Manganese Batteries x 3 Included.
  • Features
    Because the detection range of the non-contact switch is within 3 cm, it will not always react when a person passes near. A stand and rear magnet mounting plate are attached to the body. Time settings can be switched with the 30/60 sec switch on the back of the body. When the time is up, the product beeps for 5 seconds and the setting seconds are automatically displayed on the LCD.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
645,846 IDR

Part Number : TM-27
Days to Ship 1 Day(s)
Standard Unit Price 645,846 IDR

Specificationtitle

  • Product Model
    Other
  • Scrub
    None
  • Details Model
    Nose Touch Timer
  • Width(mm)
    114
  • Depth(mm)
    24
  • Height(mm)
    62
  • Trusco Code
    385-9371
  • Mass(g)
    110
  • Specifications
    AAA Manganese Batteries x 3 Included.
  • Features
    Because the detection range of the non-contact switch is within 3 cm, it will not always react when a person passes near. A stand and rear magnet mounting plate are attached to the body. Time settings can be switched with the 30/60 sec switch on the back of the body. When the time is up, the product beeps for 5 seconds and the setting seconds are automatically displayed on the LCD.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to set 5 to 90 seconds(5 second increments) with the switch.
●With time up, [Pee] sounds for 5 seconds, the LCD liquid crystal will automatically return by the set second.

Specification

●W x D x H(mm):114 x 24 x 62
●SPQ(piece):10
●AAA manganese batteries 3 pieces included.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)