(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Shoe Accessory White Over-Shoes White

Shoe Accessory White Over-Shoes White

Standard Unit Price:
310,275 IDR
Days to Ship :
11 Day(s) or more

Wear over safety shoes or work shoes, etc., when performing tasks such as interior finishing work to stop the floor from getting dirty.

Basic Specifications

  • Product Model
    Overshoes
  • Color
    White
  • Sales Unit
    1 Pair
  • Size(cm)
    M(23.5~25.5)
  • Body / Option
    Main Body
  • Material Quality
    Vinyl
  • Detail Description
    By Wearing over Work Shoes, Safety Shoes, Etc., Work Can Be Done Without Dirtying the Floor
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
11 Day(s) or more
310,275 IDR

Part Number : 2299900603
Days to Ship 11 Day(s) or more
Standard Unit Price 310,275 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Overshoes
  • Color
    White
  • Size(cm)
    M(23.5~25.5)
  • Body / Option
    Main Body
  • Material Quality
    Vinyl
  • Detail Description
    By Wearing over Work Shoes, Safety Shoes, Etc., Work Can Be Done Without Dirtying the Floor

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)