(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
DuPont Tyvek Software II Type

DuPont Tyvek Software II Type

Standard Unit Price:
201,268 IDR-
Days to Ship :
8 Day(s) or more

Protection clothing with a good balance between durability and comfort that possesses a high barrier effect against dust.
[Features]
· Chemical protection clothing that conforms to JIS T 8115 type 5 and 6.
· The world renowned barrier performance also meets European standards.
· Protective clothing for use as a countermeasure against dust. Maintains the ideal balance between durability and comfort.
· The Tyvek material exhibits superior breathability compared to other materials (film based products such as those made using SF, SFS, etc.).
[Applications]
· Can be used in transportation work or for machinery maintenance.
· Because it is a JIS compliant product, it can be used in environments where hazardous substances exist but are a comparatively low risk.

Basic Specifications

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    Offers ideal balance of durability and comfort and can be used for various purposes.
  • Features 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Specification 1
    Elastic in cuffs, waist, hood and hems
  • Specification 2
    Zipper Cover
  • Specification 3
    Uses Outer Seam
  • Application Details
    Dust protection / Dirty work / Light water work
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • XXL
  • Clear
Chest measurement(cm)

Refine by

  • 84~ 92
  • 92~100
  • 100~108
  • 116~124
  • Clear
Body height(cm)

Refine by

  • 162~170
  • 168~176
  • 174~182
  • 186~194
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
100~108
174~182
8 Day(s) or more
203,193 IDR

Part Number : TYVK-SW2-L
Days to Ship 8 Day(s) or more
Standard Unit Price 203,193 IDR
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    L
  • Chest measurement(cm)
    100~108
  • Body height(cm)
    174~182
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    Offers ideal balance of durability and comfort and can be used for various purposes.
  • Features 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Specification 1
    Elastic in cuffs, waist, hood and hems
  • Specification 2
    Zipper Cover
  • Specification 3
    Uses Outer Seam
  • Application Details
    Dust protection / Dirty work / Light water work
1 Pair
M
92~100
168~176
8 Day(s) or more
201,989 IDR

Part Number : TYVK-SW2-M
Days to Ship 8 Day(s) or more
Standard Unit Price 201,989 IDR
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    M
  • Chest measurement(cm)
    92~100
  • Body height(cm)
    168~176
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    Offers ideal balance of durability and comfort and can be used for various purposes.
  • Features 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Specification 1
    Elastic in cuffs, waist, hood and hems
  • Specification 2
    Zipper Cover
  • Specification 3
    Uses Outer Seam
  • Application Details
    Dust protection / Dirty work / Light water work
1 Pair
S
84~ 92
162~170
8 Day(s) or more
201,268 IDR

Part Number : TYVK-SW2-S
Days to Ship 8 Day(s) or more
Standard Unit Price 201,268 IDR
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    S
  • Chest measurement(cm)
    84~ 92
  • Body height(cm)
    162~170
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    Offers ideal balance of durability and comfort and can be used for various purposes.
  • Features 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Specification 1
    Elastic in cuffs, waist, hood and hems
  • Specification 2
    Zipper Cover
  • Specification 3
    Uses Outer Seam
  • Application Details
    Dust protection / Dirty work / Light water work
1 Pair
XXL
116~124
186~194
14 Day(s) or more
206,550 IDR

Part Number : TYVK-SW2-XXL
Days to Ship 14 Day(s) or more
Standard Unit Price 206,550 IDR
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    XXL
  • Chest measurement(cm)
    116~124
  • Body height(cm)
    186~194
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    Offers ideal balance of durability and comfort and can be used for various purposes.
  • Features 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Specification 1
    Elastic in cuffs, waist, hood and hems
  • Specification 2
    Zipper Cover
  • Specification 3
    Uses Outer Seam
  • Application Details
    Dust protection / Dirty work / Light water work

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)