(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill for Porcelain Tile / Roof Tile (for Rotation)

Drill for Porcelain Tile / Roof Tile (for Rotation)

[Features]
· As it can drill by rotation alone, cracking can be prevented.
· Clean round holes can be drilled.
· Special polished cutting edge enables direct hole drilling without center marking.
· If the sharpness deteriorates after drilling tiles and the like, it can also be used for concrete.
· 3 times higher drilling capacity with porcelain or roof tiles than when drilling with conventional concrete drills.
· The ideal rpm for the electric drill is 800 to 1,200 per use.
· Avoid continuous use. (After using 3 to 4 times continuously, stop once and cool using water.)
· Press the electric drill forcefully when drilling. In addition, use a heavy object.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AK-3.0
AK-3.2
AK-3.4
AK-3.5
AK-3.8
AK-4.0
AK-4.3
AK-4.5
AK-4.8
AK-5.0
AK-5.3
AK-5.5
AK-6.0
AK-6.4
AK-6.5
AK-7.0
AK-7.2
AK-7.5
AK-8.0
AK-8.5
AK-9.0
AK-9.5
AK-10.0
AK-10.5
AK-11.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Overall Length
(mm)
Effective Length
(mm)
Package Dimensions JAN Code Chuck Size
(mm)

119,077 IDR

1 Piece(s) 12 Day(s) 3.08545W32XH15249863620300073.0

119,077 IDR

1 Piece(s) 12 Day(s) 3.28545W32XH15249863620300143.2

119,077 IDR

1 Piece(s) 12 Day(s) 3.48545W32XH15249863620307793.4

119,077 IDR

1 Piece(s) 12 Day(s) 3.58545W32XH15249863620300213.5

119,077 IDR

1 Piece(s) 12 Day(s) 3.88545W32XH15249863620300383.8

119,077 IDR

1 Piece(s) 12 Day(s) 4.08545W32XH15249863620300454.0

119,077 IDR

1 Piece(s) 12 Day(s) 4.38545W32XH15249863620300524.3

119,077 IDR

1 Piece(s) Quote 4.58545W32XH15249863620300694.5

119,077 IDR

1 Piece(s) 12 Day(s) 4.88545W32XH15249863620300764.8

120,308 IDR

1 Piece(s) 12 Day(s) 5.08545W32XH15249863620300835.0

120,308 IDR

1 Piece(s) Quote 5.310055W32XH15249863620321795.3

120,308 IDR

1 Piece(s) 12 Day(s) 5.510055W32XH15249863620301065.5

135,231 IDR

1 Piece(s) 12 Day(s) 6.010055W32XH15249863620301136.0

135,231 IDR

1 Piece(s) 12 Day(s) 6.410055W32XH15249863620301206.4

135,231 IDR

1 Piece(s) 12 Day(s) 6.510055W32XH15249863620301376.5

162,154 IDR

1 Piece(s) 12 Day(s) 7.012570W38XH20049863620301447.0

162,154 IDR

1 Piece(s) 12 Day(s) 7.212570W38XH20049863620301517.2

162,154 IDR

1 Piece(s) 12 Day(s) 7.512570W38XH20049863620301687.5

175,539 IDR

1 Piece(s) 12 Day(s) 8.012570W38XH20049863620301758.0

175,539 IDR

1 Piece(s) 12 Day(s) 8.512570W38XH20049863620301828.5

216,154 IDR

1 Piece(s) 12 Day(s) 9.015090W38XH20049863620301999.0

216,154 IDR

1 Piece(s) Quote 9.515090W38XH20049863620302059.5

229,539 IDR

1 Piece(s) 12 Day(s) 10.015090W38XH200498636203021210

229,539 IDR

1 Piece(s) 12 Day(s) 10.515090W38XH200498636203022910.5

243,231 IDR

1 Piece(s) 12 Day(s) 11.015090W38XH200498636203023611.0

Loading...

  1. 1
 

Basic Information

Details Type AK Type (Regular Type) Application For drilling of porcelain tiles, roof tiles, marbles, ceramic tiles, extrusion-molded cement boards, etc. Motor for use Electric drill and impact drill (rotating mode)
Application details/ concrete Possible Application details/ blocks Good Application details/ brick Good
Application details/ mortar Good Application details/ slate optimal Application details/ALC optimal
Application details/ Japanese wall Good Application details/ ceramic siding optimal Application details/ metal siding Good
Application details/ gypsum board optimal Application details/ stone Possible Application details/ marble optimal
Application details/ roof tile optimal Application details/ extrusion molding cement plates optimal Application details/ porcelain tile optimal
Application details/ ceramic tile optimal Application details/ plastic Good Application details/ vinyl chloride material optimal
Application details/ deck plate Not suitable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)