(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cow Bristle Automobile Duster

Cow Bristle Automobile Duster

Standard Unit Price:
1,701,423 IDR-
Days to Ship :
13 Day(s) or more

[Product Specifications]
·This duster has plenty of hair and a cleaning width of 75 cm.
[Applications]
·It can be used to remove dust from automobiles.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Total Length(cm)

Refine by

  • 100
  • 110
  • Clear
JAN Code

Refine by

  • 4979404323403
  • 4979404353158
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
110
4979404323403
13 Day(s) or more
3,330,753 IDR

Part Number : 53040
Days to Ship 13 Day(s) or more
Standard Unit Price 3,330,753 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Removing Hand Brush
  • Mop Type
    Particle Mop
  • Total Length(cm)
    110
  • Body / Option
    Main Body
  • JAN Code
    4979404323403
  • Handle Material
    30cm
  • Hair(cm)
    75
1 pc.
100
4979404353158
13 Day(s) or more
1,701,423 IDR

Part Number : 53042
Days to Ship 13 Day(s) or more
Standard Unit Price 1,701,423 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Removing Hand Brush
  • Mop Type
    Particle Mop
  • Total Length(cm)
    100
  • Body / Option
    Main Body
  • JAN Code
    4979404353158
  • Handle Material
    30cm
  • Hair(cm)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)