(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Industrial Floor Mop Width (mm) 690 – 1,140

Industrial Floor Mop Width (mm) 690 – 1,140

Standard Unit Price:
515,620 IDR-
Days to Ship :
13 Day(s) or more

[Product Specifications]
·Gymnasium mop: 45/60/90 cm.
·Please check the mop type, main body and options before purchasing.
[Applications]
·For wet and dry wiping of large floors such as gymnasiums.

Basic Specifications

  • Product Model
    Mop
  • Features
    For wet and dry wiping of large floor areas.
  • Thread Material
    Cotton
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Mop Type

Refine by

  • Water Removing Mop
  • Mop Drying Thread
  • Clear
Other

Refine by

  • Spare
  • Clear
Total Length(cm)

Refine by

  • 145
  • Clear
Body / Option

Refine by

  • Main Body
  • Option
  • Clear
Size

Refine by

  • 690×330 (mm)
  • 840×330 (mm)
  • 1140×330 (mm)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Water Removing Mop
-
145
Main Body
-
13 Day(s) or more
761,364 IDR

Part Number : 26010
Days to Ship 13 Day(s) or more
Standard Unit Price 761,364 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    -
  • Total Length(cm)
    145
  • Body / Option
    Main Body
  • Size
    -
  • Metal Fittings
    75×43cm
  • JAN Code
    4979404230503
  • Features
    For wet and dry wiping of large floor areas.
  • Thread Material
    Cotton
  • Handle Material
    Steel Pipe
1 pc.
Water Removing Mop
-
145
Main Body
-
13 Day(s) or more
930,922 IDR

Part Number : 26012
Days to Ship 13 Day(s) or more
Standard Unit Price 930,922 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    -
  • Total Length(cm)
    145
  • Body / Option
    Main Body
  • Size
    -
  • Metal Fittings
    75×58cm
  • JAN Code
    4979404230510
  • Features
    For wet and dry wiping of large floor areas.
  • Thread Material
    Cotton
  • Handle Material
    Steel Pipe
1 pc.
Water Removing Mop
-
145
Main Body
-
13 Day(s) or more
1,123,883 IDR

Part Number : 26014
Days to Ship 13 Day(s) or more
Standard Unit Price 1,123,883 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    -
  • Total Length(cm)
    145
  • Body / Option
    Main Body
  • Size
    -
  • Metal Fittings
    75×88cm
  • JAN Code
    4979404230527
  • Features
    For wet and dry wiping of large floor areas.
  • Thread Material
    Cotton
  • Handle Material
    Steel Pipe
1 pc.
Mop Drying Thread
Spare
-
Option
690×330 (mm)
13 Day(s) or more
592,500 IDR

Part Number : 26020
Days to Ship 13 Day(s) or more
Standard Unit Price 592,500 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Total Length(cm)
    -
  • Body / Option
    Option
  • Size
    690×330 (mm)
  • Metal Fittings
    -
  • JAN Code
    4979404230534
  • Features
    For wet and dry wiping of large floor areas.
  • Thread Material
    Cotton
  • Handle Material
    -
1 pc.
Mop Drying Thread
Spare
-
Option
840×330 (mm)
13 Day(s) or more
515,620 IDR

Part Number : 26022
Days to Ship 13 Day(s) or more
Standard Unit Price 515,620 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Total Length(cm)
    -
  • Body / Option
    Option
  • Size
    840×330 (mm)
  • Metal Fittings
    -
  • JAN Code
    4979404230541
  • Features
    For wet and dry wiping of large floor areas.
  • Thread Material
    Cotton
  • Handle Material
    -
1 pc.
Mop Drying Thread
Spare
-
Option
1140×330 (mm)
13 Day(s) or more
661,892 IDR

Part Number : 26024
Days to Ship 13 Day(s) or more
Standard Unit Price 661,892 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Total Length(cm)
    -
  • Body / Option
    Option
  • Size
    1140×330 (mm)
  • Metal Fittings
    -
  • JAN Code
    4979404230558
  • Features
    For wet and dry wiping of large floor areas.
  • Thread Material
    Cotton
  • Handle Material
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)