(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Earth Mop

Earth Mop

Standard Unit Price:
218,468 IDR
Days to Ship :
13 Day(s) or more

[Features]
·Chikyu Mop from Yatsuya Kogyo.
·With a shape similar to that of a deck brush, you can use your strength to wipe away stubborn stains.
·The vinyl band will not damage walls.
·

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Total Length(cm)
    135
  • Body / Option
    Main Body
  • Width(cm)
    21
  • Thread(cm)
    13
  • Amount of Thread(g)
    87
  • JAN Code
    4979404233108
  • Features
    Vinyl band included to prevent walls from being scratched.
  • Thread Material
    Polyester/Other
  • Handle Material
    Bamboo
  • Implantable
    3 Rows
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
218,468 IDR

Part Number : 23525
Days to Ship 13 Day(s) or more
Standard Unit Price 218,468 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Total Length(cm)
    135
  • Body / Option
    Main Body
  • Width(cm)
    21
  • Thread(cm)
    13
  • Amount of Thread(g)
    87
  • JAN Code
    4979404233108
  • Features
    Vinyl band included to prevent walls from being scratched.
  • Thread Material
    Polyester/Other
  • Handle Material
    Bamboo
  • Implantable
    3 Rows

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)