(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rake, Medium

Rake, Medium

Standard Unit Price:
432,808 IDR
Days to Ship :
13 Day(s) or more

[Features]
· Standard steel rake.
· Can be widened or narrowed for different working environments.

Basic Specifications

  • Product Type
    Rake
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    Longest/148 Shortest/122
  • Sweep Towel(cm)
    Expanded: 46, Contracted: 20
  • JAN Code
    4979404240618
  • Feature 1
    Standard Type Steel Rake
  • Wire
    2.6 φ Steel Wire (18 Claws)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
432,808 IDR

Part Number : 55510
Days to Ship 13 Day(s) or more
Standard Unit Price 432,808 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rake
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    Longest/148 Shortest/122
  • Sweep Towel(cm)
    Expanded: 46, Contracted: 20
  • JAN Code
    4979404240618
  • Feature 1
    Standard Type Steel Rake
  • Wire
    2.6 φ Steel Wire (18 Claws)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)