(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wire Aladdin Broom

Wire Aladdin Broom

Standard Unit Price:
586,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
A non-flammable, non-melting wire hand broom.
[Specifications]
Materials: Steel (hair)

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Handle Material
    Varnished Wood
  • Total Length(cm)
    36
  • JAN Code
    4979404222119
  • Feature 1
    Wire broom does not burn or melt
  • Hair Material
    Iron
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
586,000 IDR

Part Number : 22080
Days to Ship 8 Day(s) or more
Standard Unit Price 586,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Handle Material
    Varnished Wood
  • Total Length(cm)
    36
  • JAN Code
    4979404222119
  • Feature 1
    Wire broom does not burn or melt
  • Hair Material
    Iron

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)