(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Zoom 600, 5 Levels

Aluminum Zoom 600, 5 Levels

Standard Unit Price:
1,452,969 IDR
Days to Ship :
13 Day(s) or more

[Features]
·Telescopic pole up to 6 m long for use with various heads

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Length(mm)
    1670~6000
  • Other
    Spare
  • Longest(cm)
    600
  • Shortest(cm)
    167
  • JAN Code
    4979404233436
  • Mass(g)
    1350
  • Feature 1
    5-Level Extension
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
1,452,969 IDR

Part Number : 28538
Days to Ship 13 Day(s) or more
Standard Unit Price 1,452,969 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Length(mm)
    1670~6000
  • Other
    Spare
  • Longest(cm)
    600
  • Shortest(cm)
    167
  • JAN Code
    4979404233436
  • Mass(g)
    1350
  • Feature 1
    5-Level Extension

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)