(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Vinyl Armband AW-73 (Yellow Cloth, No Text) 4071000173

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Vinyl Armband AW-73 (Yellow Cloth, No Text)
Part Number: 4071000173

Standard Unit Price: 95,608 IDR Special Price 95,608 IDR
Quantity: 1 pc.
Days to Ship: 13 Day(s) or more

[Features]·A vinyl arm band with a safety pin on the top. ·No letters on yellow ground.

Specificationtitle

  • Color
    Yellow
  • Product Model
    Arm Badge
  • Display Content
    Plain
  • Reflection Present or Absent
    None
  • Material
    Vinyl (with upper safety pin)
  • Size(mm)
    90×390

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)