(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vinyl Armband AW-72 (Green Cloth, No Text)

Vinyl Armband AW-72 (Green Cloth, No Text)

Standard Unit Price:
95,608 IDR
Days to Ship :
13 Day(s) or more

[Features]·A vinyl arm band with a safety pin on the top. ·No letters on green ground.

Basic Specifications

  • Color
    Green
  • Product Model
    Arm Badge
  • Display Content
    Plain
  • Reflection Present or Absent
    None
  • Material
    Vinyl (with upper safety pin)
  • Size(mm)
    90×390
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
95,608 IDR

Part Number : 4071000172
Days to Ship 13 Day(s) or more
Standard Unit Price 95,608 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    Arm Badge
  • Display Content
    Plain
  • Reflection Present or Absent
    None
  • Material
    Vinyl (with upper safety pin)
  • Size(mm)
    90×390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)