(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cold Resistant, Waist Warmer, Black FT-562

Cold Resistant, Waist Warmer, Black FT-562

Standard Unit Price:
229,670 IDR
Days to Ship :
13 Day(s) or more

Wet suit material is employed for excellent fit and breathability. Moreover, it is excellent for working in cold regions as the fabric is excellent for retaining heat, so the body temperature can be maintained.

Basic Specifications

  • Product Model
    Protection Against Cold Products
  • Type
    Stomach Band
  • Color
    Black
  • Per Sales Unit
    1 points
  • Size
    Up to 100 cm Waist Maximum
  • Material
    Nylon, Chloroprene
  • Detailed Description
    Great fit/breathability using wetsuit material. Application: * Ideal for outdoor activities. *Ideal for work in cold areas.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
229,670 IDR

Part Number : R9473803680
Days to Ship 13 Day(s) or more
Standard Unit Price 229,670 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Protection Against Cold Products
  • Type
    Stomach Band
  • Color
    Black
  • Per Sales Unit
    1 points
  • Size
    Up to 100 cm Waist Maximum
  • Material
    Nylon, Chloroprene
  • Detailed Description
    Great fit/breathability using wetsuit material. Application: * Ideal for outdoor activities. *Ideal for work in cold areas.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)