(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
VISION VERDE Protective Glasses VD-201F Binocular Type (Anti-Fog)

VISION VERDE Protective Glasses VD-201F Binocular Type (Anti-Fog)

Standard Unit Price:
532,000 IDR
Days to Ship :
1 Day(s)

Comfort provided by the angle-adjustable soft rubber temples which rest on your ears, and the soft nose pad. Easy disposal thanks to a metal-free construction.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    Available
  • Frame color
    Smoke Gray
  • Dimensions(mm)
    W143×H42×D158
  • Material
    Lens material: Polycarbonate; Frame material: Polycarbonate, Nylon; Nose Pad: Elastomer; Temple: Polycarbonate, Elastomer; Lens Coating: Double Sided Anti-Fog Coat
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
532,000 IDR

Part Number : 4012700040
Days to Ship 1 Day(s)
Standard Unit Price 532,000 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    Available
  • Frame color
    Smoke Gray
  • Dimensions(mm)
    W143×H42×D158
  • Material
    Lens material: Polycarbonate; Frame material: Polycarbonate, Nylon; Nose Pad: Elastomer; Temple: Polycarbonate, Elastomer; Lens Coating: Double Sided Anti-Fog Coat

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)