(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protective Glasses MP-842

Protective Glasses MP-842

Standard Unit Price:
522,000 IDR
Days to Ship :
1 Day(s)

Double lens sports type. Versatile design that combines the snug fit of goggles with the ease of use of glasses. Due to its compact size, the peripheral visibility is not affected.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Frame color
    Gray/Blue (Two-Tone)
  • Dimensions(mm)
    W145×H51×D150
  • Material
    Lens: Polycarbonate (Anti-Fog Coat); Frame: Double Molding from Polypropylene and Elastomer; Temple: Double Molding from Polycarbonate and Elastomer; Ratchet Part: Nylon
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects, powder dust, liquid spatter; Useful in gardening, DIY projects, painting / agrochemical spraying.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
522,000 IDR

Part Number : 4012100550
Days to Ship 1 Day(s)
Standard Unit Price 522,000 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Frame color
    Gray/Blue (Two-Tone)
  • Dimensions(mm)
    W145×H51×D150
  • Material
    Lens: Polycarbonate (Anti-Fog Coat); Frame: Double Molding from Polypropylene and Elastomer; Temple: Double Molding from Polycarbonate and Elastomer; Ratchet Part: Nylon
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects, powder dust, liquid spatter; Useful in gardening, DIY projects, painting / agrochemical spraying.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)