(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lighted Bench Grinder (Part Numbers)

Lighted Bench Grinder

Bench grinder with light, ideal for grinding/deburring general steel or tools, or grinding carbide alloy, stone, or wood.
[Features]
· Equipped with a powerful 300 W motor.
[Applications]
· Metal grinding, polishing, deburring, etc.

Part Number

Configured Part Number is shown.

SBG-150L

Part Number
SBG-150L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,847,710 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Double-Headed Grinder Grindstone Dimension (Outer Diameter)(mm) 150 Grindstone Dimension (Hole Diameter)(mm) 12.7
Grindstone Dimension (Thickness)(mm) 19 Number of Revolutions (50 / 60 Hz)(rpm) 2850/3450 Power Consumption (50 Hz / 60 Hz)(W) 330/270
Current (50 Hz / 60 Hz)(A) 3.3/3.0 Power Supply (Single-phase AC 50 / 60 Hz Common)(V) 100 Mass(g) 10500
Body Size(mm) W about 360 x H about 200 x D about 220 Set Contents and Accessories Grindstone (for ironwork, grain size 36 coarse, grain size 60 finishing), Spark breaker (adjustment side) x 2, Cutter holder x 2 Grindstone Granularity A36・A60
Cord Length(m) 2.9 Work Light Bulb (Sold Separately) Up to 40 W. Use Metal grinding, polishing, and deburring.
Function 1 Equipped with a powerful 300 W motor. Function 2 Low vibration, silent design. Function 3 With light that illuminates working part (light bulb sold separately).
Function 4 With large eye shield. Precaution 1 Do not keep cuffs open or wear things like a neck tie to ensure that nothing gets caught in the rotating parts of the machine. Wear protective glasses when working. Use safety shoes, safety helmets, and masks in the working environment. Precaution 2 Moisture reduces the electrical insulation of the motor, etc., which can lead to a potential shock hazard. Do not use in locations where water or oil could get inside the machinery, such as in the rain or wet locations.
Precaution 3 If the machine stops running well during use, or you notice any abnormalities, immediate cease operation.

Please check the type/dimensions/specifications of the part SBG-150L in the Lighted Bench Grinder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)