(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Radial Ball Board 600 W

Radial Ball Board 600 W

Radial drilling machine useful for drilling and woodwork involving large-scale machining.
[Features]
· With a powerful 600 W motor, it can easily drill 13 mm holes in steel and 30 mm holes in wood.
[Applications]
· Drilling for iron and woodwork / woodwork involving large-scale machining, etc.

Part Number

Configured Part Number is shown.

SDP-600RD

Part Number
SDP-600RD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

14,351,338 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Bench Drilling Machine Suitable Drill(mm) Ironworking 13/woodworking 30 Power(V) Single-phase 100
Table Dimensions (Square)(mm) 231×217 Number of Turns(min-1) (50Hz)570/890/1290/1910/2670・(60Hz)690/1050/1550/2300/3200 Power Current: 6.5 A / Power Consumption: 600 W (For both 50 and 60 Hz)
Max. Feed Width of Drill(mm) 75 Arm Dimensions(mm) 90~425 Product Width(mm) 265
Product Height(mm) 810 Product Depth(mm) 870 Mass(g) 43500
Set Contents and Accessories Chuck Handle / Hexagonal Shaft Wrench 3/4 mm Chuck Table Spacing(mm) 300 Chuck Base Spacing(mm) 415
Table Up-down Movement Distance(mm) 365 Base Work Surface(mm) 195×185 Drill Chuck(mm) 1.5~13
Depth Stopper Gauge Available Size When Assembled(mm) 810 Use Drilling for iron working and woodworking / woodworking for a multitude of large-scale jobs.
Function 1 With a powerful 600 W motor, it can easily drill 13 mm holes in steel and 30 mm holes in wood. Function 2 Large type (pocket dimensions: 90-425 mm, length: 810 mm) is ideal for drilling holes in large materials and for drilling holes with large drills. Function 3 Workpiece table can be raised and lowered with one hand.
Function 4 You can even easily drill multiple holes of same depths with a depth stopper gauge. Function 5 The optimum rotation speed can be adjusted due to replacement type belt with 5 speed adjustment function. Precaution 1 Be sure to read the instruction manual before use.
Precaution 2 Please use protective glasses when working. Precaution 3 Also wear a dust protection mask when carrying out dust-creating work.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)