(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Loctite "Flange Sealant 5699" (Oil-Resistant, Water Resistant)

Loctite "Flange Sealant 5699" (Oil-Resistant, Water Resistant)

Standard Unit Price:
770,770 IDR-
Days to Ship :
Quote

[Features]
· Deoxime type.
· A low-odor, non-corrosive type that's suitable for oil resistance.
[Applications]
· For flange seal leakage.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Gray
  • Features
    It is a deoxime type silicone sealant.
  • Application
    For flange sealing and leakages.
  • Operating Temperature Range
    -55~230℃
  • Viscosity
    Paste (Thixo​)
  • Material
    Silicone

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc (85 ml)
  • 1 pc (300 ml)
  • Clear
Trusco Code

Refine by

  • 123-6458
  • 377-7600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (85 ml)
123-6458
Quote
770,770 IDR

Part Number : 5699-85
Days to Ship Quote
Standard Unit Price 770,770 IDR
Quantity 1 pc (85 ml)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Gray
  • Trusco Code
    123-6458
  • Mass(g)
    130
  • Features
    It is a deoxime type silicone sealant.
  • Application
    For flange sealing and leakages.
  • Operating Temperature Range
    -55~230℃
  • Viscosity
    Paste (Thixo​)
  • Material
    Silicone
1 pc (300 ml)
377-7600
Quote
1,597,385 IDR

Part Number : 5699-300
Days to Ship Quote
Standard Unit Price 1,597,385 IDR
Quantity 1 pc (300 ml)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Gray
  • Trusco Code
    377-7600
  • Mass(g)
    450
  • Features
    It is a deoxime type silicone sealant.
  • Application
    For flange sealing and leakages.
  • Operating Temperature Range
    -55~230℃
  • Viscosity
    Paste (Thixo​)
  • Material
    Silicone

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)