(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flipper Door Cabinet

Flipper Door Cabinet

Standard Unit Price:
30,163,760 IDR-
Days to Ship :
Quote

[Features]
· Opened doors can be stored inside the cabinet. Ideal for the effective use of work space.
[Applications]
· For the centralized management of parts and tools in warehouses, factories, etc.

Basic Specifications

  • Width (mm)
    1010
  • Depth (mm)
    650
  • Product Type
    Warehouse
  • Middle shelf board dimensions, width(mm)
    800
  • Middle shelf board dimensions, depth(mm)
    575
  • Middle shelf dimensions, height(mm)
    35
  • Drawer
    -
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 890
  • 1335
  • 1780
  • Clear
Maximum Load(kg/unit)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 301-8661
  • 301-8652
  • 301-8644
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
890
600
301-8644
Quote
30,163,760 IDR

Part Number : FPD-302
Days to Ship Quote
Standard Unit Price 30,163,760 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1010
  • Height (mm)
    890
  • Depth (mm)
    650
  • Product Type
    Warehouse
  • Middle shelf board dimensions, width(mm)
    800
  • Middle shelf board dimensions, depth(mm)
    575
  • Middle shelf dimensions, height(mm)
    35
  • Maximum Load(kg/unit)
    600
  • Trusco Code
    301-8644
  • Mass(kg)
    58
  • Drawer
    -
  • Accessory
    2 Shelf Boards
1 unit
1335
750
301-8652
Quote
39,450,308 IDR

Part Number : FPD-453
Days to Ship Quote
Standard Unit Price 39,450,308 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1010
  • Height (mm)
    1335
  • Depth (mm)
    650
  • Product Type
    Warehouse
  • Middle shelf board dimensions, width(mm)
    800
  • Middle shelf board dimensions, depth(mm)
    575
  • Middle shelf dimensions, height(mm)
    35
  • Maximum Load(kg/unit)
    750
  • Trusco Code
    301-8652
  • Mass(kg)
    76
  • Drawer
    -
  • Accessory
    3 Shelf Boards
1 unit
1780
900
301-8661
Quote
46,845,693 IDR

Part Number : FPD-604
Days to Ship Quote
Standard Unit Price 46,845,693 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1010
  • Height (mm)
    1780
  • Depth (mm)
    650
  • Product Type
    Warehouse
  • Middle shelf board dimensions, width(mm)
    800
  • Middle shelf board dimensions, depth(mm)
    575
  • Middle shelf dimensions, height(mm)
    35
  • Maximum Load(kg/unit)
    900
  • Trusco Code
    301-8661
  • Mass(kg)
    94
  • Drawer
    -
  • Accessory
    4 Shelf Boards

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)