(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Value Price #3220 [3 Pairs Included]

Click this image to zoom it.

Move the mouse over the image to zoom

Value Price #3220 [3 Pairs Included]

Standard Unit Price:
293,667 IDR
Days to Ship :
9 Day(s) or more

Pigskin gloves with good cost performance. Knit fabric back for good breathability. Value set of 3 pairs.

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Material Quality
    Pigskin / Upper: Cotton
  • Color
    White
  • Thickness(mm)
    0.7±2
  • Amount Of Content
    1 Bag (3 Pairs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Pairs)
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Pairs)
L
9 Day(s) or more
293,667 IDR

Part Number : KT-3220-L
Days to Ship 9 Day(s) or more
Standard Unit Price 293,667 IDR
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    L
  • Material Quality
    Pigskin / Upper: Cotton
  • Color
    White
  • Total Length(cm)
    22.5
  • Middle Finger Long(cm)
    8.5
  • Palm Width(cm)
    10
  • Thickness(mm)
    0.7±2
1 Bag (3 Pairs)
LL
9 Day(s) or more
293,667 IDR

Part Number : KT-3220-LL
Days to Ship 9 Day(s) or more
Standard Unit Price 293,667 IDR
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    LL
  • Material Quality
    Pigskin / Upper: Cotton
  • Color
    White
  • Total Length(cm)
    23
  • Middle Finger Long(cm)
    8.9
  • Palm Width(cm)
    10.5
  • Thickness(mm)
    0.7±2
1 Bag (3 Pairs)
M
9 Day(s) or more
293,667 IDR

Part Number : KT-3220-M
Days to Ship 9 Day(s) or more
Standard Unit Price 293,667 IDR
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Material Quality
    Pigskin / Upper: Cotton
  • Color
    White
  • Total Length(cm)
    21.2
  • Middle Finger Long(cm)
    8.2
  • Palm Width(cm)
    9.5
  • Thickness(mm)
    0.7±2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)