(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dot Cyber, DC-63, Black

Dot Cyber, DC-63, Black

Standard Unit Price:
167,833 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Made using synthetic leather with excellent grip strength. Work efficiency will not suffer even on rainy days. The cyber-fit sewing method ensures no seams cross the fingertips, leaving them clear.

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Color
    Black
  • Overall Length(cm)
    23.5
  • Middle finger length(cm)
    10.2
  • Palm Width(cm)
    22
  • Thickness(mm)
    0.6±0.05
  • Quantity
    Synthetic Leather / Shell Portion: Polyester
  • Inner capacity
    1 Pair

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
12 Day(s) or more
167,833 IDR

Part Number : DC-63-3L
Days to Ship 12 Day(s) or more
Standard Unit Price 167,833 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Color
    Black
  • Overall Length(cm)
    23.5
  • Middle finger length(cm)
    10.2
  • Palm Width(cm)
    22
  • Thickness(mm)
    0.6±0.05
  • Quantity
    Synthetic Leather / Shell Portion: Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)