(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Crest, aluminum

Click this image to zoom it.

Move the mouse over the image to zoom

Crest, aluminum

Standard Unit Price:
159,991 IDR-
Days to Ship :
8 Day(s) or more

Leather gloves made using high-quality cowhide.
[Features]
· Stable quality and excellent feel during use. Made using tanned cowhide produced in Japan that adapts well to the hand.
· Knit fabric back for good breathability.
[Applications]
· For any application at construction sites or within factories.

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Color
    White
  • Thickness(mm)
    Approximately 0.7
  • Quantity
    Cowhide Leather / back of hand: Cotton
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Overall Length(cm)

Refine by

  • 23
  • 24
  • 24.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
24
8 Day(s) or more
160,281 IDR

Part Number : CA-L
Days to Ship 8 Day(s) or more
Standard Unit Price 160,281 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    L
  • Color
    White
  • Overall Length(cm)
    24
  • Thickness(mm)
    Approximately 0.7
  • Quantity
    Cowhide Leather / back of hand: Cotton
1 Pair
LL
24.5
8 Day(s) or more
160,281 IDR

Part Number : CA-LL
Days to Ship 8 Day(s) or more
Standard Unit Price 160,281 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    LL
  • Color
    White
  • Overall Length(cm)
    24.5
  • Thickness(mm)
    Approximately 0.7
  • Quantity
    Cowhide Leather / back of hand: Cotton
1 Pair
M
23
8 Day(s) or more
159,991 IDR

Part Number : CA-M
Days to Ship 8 Day(s) or more
Standard Unit Price 159,991 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Color
    White
  • Overall Length(cm)
    23
  • Thickness(mm)
    Approximately 0.7
  • Quantity
    Cowhide Leather / back of hand: Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)