(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Dandy Platform Truck Series

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Dandy Platform Truck Series

Standard Unit Price:
4,181,906 IDR-
Days to Ship :
11 Day(s) or more

As the handle, nameplate and carrier are made of stainless steel, this dolly cart is rust resistant and can be used at sites where food, chemicals, etc. are handled.
[Features]
· Uses high quality stainless steel (SUS304) to the handle, name plate and carrier.
· Light and easy to use.
· Hanaoka Sharyo's proprietary frame structure delivers phenomenal strength.
[Usage]
· Food factories, seafood processing factories, markets, etc.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Withstand Load(kg)

Refine by

  • 150
  • 300
  • Clear
Body Material

Refine by

  • Made of Resin
  • Made of Stainless Steel
  • Clear
Number of Tables

Refine by

  • 1 Tier
  • 2 Tiers
  • 3 Tiers
  • Clear
Handle Type

Refine by

  • Dual Handles / Fixed
  • Fixed
  • Folding type
  • Clear
Table Dimension(mm)

Refine by

  • W450×D710×H148
  • W600×D900×H215
  • W605×D905×H232
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
1 unit
300
Made of Resin
1 Tier
Fixed
W605×D905×H232
11 Day(s) or more
4,797,013 IDR

Part Number : PA-SLS
Days to Ship 11 Day(s) or more
Standard Unit Price 4,797,013 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Resin
  • Main body: option
    Body
  • Number of Tables
    1 Tier
  • Handle Type
    Fixed
  • Table Dimension(mm)
    W605×D905×H232
  • Handle Height(mm)
    950
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132437074
  • Mass(kg)
    17
  • Exterior
    PP Resin (Polypropylene)/Caster Bracket (Steel)/Handle Stainless Steel
1 unit
300
Made of Stainless Steel
1 Tier
Dual Handles / Fixed
W600×D900×H215
26 Day(s) or more
11,266,511 IDR

Part Number : SA-LD
Days to Ship 26 Day(s) or more
Standard Unit Price 11,266,511 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Number of Tables
    1 Tier
  • Handle Type
    Dual Handles / Fixed
  • Table Dimension(mm)
    W600×D900×H215
  • Handle Height(mm)
    830
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132438095
  • Mass(kg)
    27
  • Exterior
    Stainless Steel Truck / Caster Bracket (steel) / Stainless Steel #304
1 unit
300
Made of Stainless Steel
1 Tier
Fixed
W600×D900×H215
26 Day(s) or more
7,747,462 IDR

Part Number : SA-LS
Days to Ship 26 Day(s) or more
Standard Unit Price 7,747,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Number of Tables
    1 Tier
  • Handle Type
    Fixed
  • Table Dimension(mm)
    W600×D900×H215
  • Handle Height(mm)
    830
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132431096
  • Mass(kg)
    26
  • Exterior
    Stainless Steel Truck / Caster Bracket (steel) / Stainless Steel #304
1 unit
300
Made of Stainless Steel
1 Tier
Folding type
W600×D900×H215
26 Day(s) or more
8,087,169 IDR

Part Number : SA-LSC
Days to Ship 26 Day(s) or more
Standard Unit Price 8,087,169 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Number of Tables
    1 Tier
  • Handle Type
    Folding type
  • Table Dimension(mm)
    W600×D900×H215
  • Handle Height(mm)
    850
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132438071
  • Mass(kg)
    26
  • Exterior
    Folding Type/Stainless Steel Cart/Metal Caster Fittings (Steel)/Stainless Steel #304 *The Folding Fixture Components are Steel
1 unit
300
Made of Stainless Steel
2 Tiers
Fixed
W600×D900×H215
26 Day(s) or more
15,670,937 IDR

Part Number : SA-T2
Days to Ship 26 Day(s) or more
Standard Unit Price 15,670,937 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Number of Tables
    2 Tiers
  • Handle Type
    Fixed
  • Table Dimension(mm)
    W600×D900×H215
  • Handle Height(mm)
    850
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132438088
  • Mass(kg)
    38
  • Exterior
    Stainless Steel Truck / Caster Bracket (steel) / Stainless Steel #304
1 unit
150
Made of Stainless Steel
1 Tier
Folding type
W450×D710×H148
26 Day(s) or more
4,181,906 IDR

Part Number : SL-LSC
Days to Ship 26 Day(s) or more
Standard Unit Price 4,181,906 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Number of Tables
    1 Tier
  • Handle Type
    Folding type
  • Table Dimension(mm)
    W450×D710×H148
  • Handle Height(mm)
    840
  • Wheel Diameter(mm)
    100
  • JAN Code
    4580132438101
  • Mass(kg)
    12
  • Exterior
    Folding Type/Stainless Steel Cart/Metal Caster Fittings (Steel)/Stainless Steel #304 *The Folding Fixture Components are Steel
1 unit
150
Made of Stainless Steel
2 Tiers
Fixed
W450×D710×H148
26 Day(s) or more
6,795,634 IDR

Part Number : SM-BT2
Days to Ship 26 Day(s) or more
Standard Unit Price 6,795,634 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Number of Tables
    2 Tiers
  • Handle Type
    Fixed
  • Table Dimension(mm)
    W450×D710×H148
  • Handle Height(mm)
    850
  • Wheel Diameter(mm)
    100
  • JAN Code
    4580132438132
  • Mass(kg)
    17
  • Exterior
    Stainless Steel Truck / 2 Stage Table / Caster Bracket (steel) / Stainless Steel #304
1 unit
150
Made of Stainless Steel
3 Tiers
Fixed
W450×D710×H148
26 Day(s) or more
8,832,266 IDR

Part Number : SM-BT3
Days to Ship 26 Day(s) or more
Standard Unit Price 8,832,266 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Number of Tables
    3 Tiers
  • Handle Type
    Fixed
  • Table Dimension(mm)
    W450×D710×H148
  • Handle Height(mm)
    850
  • Wheel Diameter(mm)
    100
  • JAN Code
    4580132438149
  • Mass(kg)
    20
  • Exterior
    Stainless Steel Truck / 3 Stage Table / Caster Bracket (steel) / Stainless Steel #304