(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Steel Dandy Platform Truck, Handwheel Both Side Type, Long Material Transporting Platform Truck

Click this image to zoom it.

Move the mouse over the image to zoom

Steel Dandy Platform Truck, Handwheel Both Side Type, Long Material Transporting Platform Truck

Standard Unit Price:
5,640,198 IDR-
Days to Ship :
21 Day(s) or more

Platform truck suitable for transporting long objects.
Handles on both sides make it easy to carry.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Withstand Load(kg)

Refine by

  • 300
  • 500
  • Clear
Table Dimension(mm)

Refine by

  • W 600 ×D 900 ×H 218
  • W 750 ×D 1200 ×H 306
  • Clear
Handle Height(mm)

Refine by

  • 838
  • 930
  • Clear
Wheel Diameter(mm)

Refine by

  • 125
  • 200
  • Clear
JAN Code

Refine by

  • 4580132431256
  • 4580132431287
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
W 600 ×D 900 ×H 218
838
125
4580132431256
21 Day(s) or more
5,640,198 IDR

Part Number : DA-P
Days to Ship 21 Day(s) or more
Standard Unit Price 5,640,198 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Fixed on both sides
  • Table Dimension(mm)
    W 600 ×D 900 ×H 218
  • Handle Height(mm)
    838
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132431256
  • Mass(kg)
    34
  • Exterior
    Unichrome Plating Finish, Circumference Rubber, Caster Bracket (Steel)
1 unit
500
W 750 ×D 1200 ×H 306
930
200
4580132431287
21 Day(s) or more
8,786,880 IDR

Part Number : DG-P
Days to Ship 21 Day(s) or more
Standard Unit Price 8,786,880 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    500
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Fixed on both sides
  • Table Dimension(mm)
    W 750 ×D 1200 ×H 306
  • Handle Height(mm)
    930
  • Wheel Diameter(mm)
    200
  • JAN Code
    4580132431287
  • Mass(kg)
    49
  • Exterior
    Chrome Plated Finish, All-Around Rubber, Caster Bracket (Steel)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)