(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Steel Dandy Platform Truck Series Fixed Dual-Handle Type

Click this image to zoom it.

Move the mouse over the image to zoom

Steel Dandy Platform Truck Series Fixed Dual-Handle Type

Standard Unit Price:
3,526,071 IDR-
Days to Ship :
17 Day(s) or more

Platform truck with dual handles, enabling loads to be pulled or pushed from either side.
[Features]
· Hanaoka Sharyo's proprietary frame structure delivers phenomenal strength.
· The trolley body design offers excellent strength and durability thanks to lateral stamping and lengthwise beams.
· Hanaoka Sharyo's proprietary handle has a universal design developed for good operability. Can be moved easily with minimal force.
· Name plate edges are also reinforced with rounded process, helping prevent vibration noise.
· Rubber is riveted around the deck rim for enhanced safety.
· High-quality casters enable loads to be transported easily with one hand, with minimal starting resistance.
[Usage]
· Dual handles on the front and the rear enable loads to be pulled or pushed conveniently from either side.

Basic Specifications

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Double handle
  • Wheel Diameter(mm)
    125
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Table Dimension(mm)

Refine by

  • W 500 ×D 800 ×H 218
  • W 600 ×D 900 ×H 218
  • Clear
Handle Height(mm)

Refine by

  • 933
  • 936
  • Clear
JAN Code

Refine by

  • 4580132437333
  • 4580132437401
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
W 600 ×D 900 ×H 218
936
4580132437401
19 Day(s) or more
3,806,938 IDR

Part Number : UDA-LD
Days to Ship 19 Day(s) or more
Standard Unit Price 3,806,938 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Double handle
  • Table Dimension(mm)
    W 600 ×D 900 ×H 218
  • Handle Height(mm)
    936
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132437401
  • Mass(kg)
    29
  • Exterior
    Universal Design Handle, Bright Chromate Finish, Circumference Rubber, Caster Bracket (Steel)
1 unit
W 500 ×D 800 ×H 218
933
4580132437333
17 Day(s) or more
3,526,071 IDR

Part Number : UDH-LD
Days to Ship 17 Day(s) or more
Standard Unit Price 3,526,071 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Double handle
  • Table Dimension(mm)
    W 500 ×D 800 ×H 218
  • Handle Height(mm)
    933
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132437333
  • Mass(kg)
    24
  • Exterior
    Universal Design Handle, Bright Chromate Finish, Circumference Rubber, with Mat, Caster Bracket (Steel)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)