(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Dandy Platform Truck Series, 2-Step / 3-Step Table Type

Click this image to zoom it.

Move the mouse over the image to zoom

Plastic Dandy Platform Truck Series, 2-Step / 3-Step Table Type

Standard Unit Price:
3,122,514 IDR-
Days to Ship :
11 Day(s) or more

2-tier and 3-tier platform trucks with a proprietary structure that has excellent durability.
[Features]
· A unique rib structure that is strong against deflection and lightweight.
· Integrated structure is lightweight, impact resistant and corrosion resistant, and highly durable.
· Available in 2-tier and 3-tier types, the cart enables loads to be moved without the user having to stoop.
· Provided as standard with a universal design (UD) handle.
· Hanaoka Sharyo's proprietary frame structure delivers phenomenal strength.
[Usage]
Platform truck suitable for picking work or for use as a work bench.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Withstand Load(kg)

Refine by

  • 150
  • 300
  • Clear
Noise Control

Refine by

  • Available
  • Clear
Number of Tables

Refine by

  • 2 Tiers
  • 3 Tiers
  • Clear
Caster Specifications

Refine by

  • Noiseless Caster
  • Clear
Table Dimension(mm)

Refine by

  • W 465 ×D 720 ×H 162
  • W 905 ×D 605 ×H 232
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
-
2 Tiers
-
W 905 ×D 605 ×H 232
11 Day(s) or more
5,200,570 IDR

Part Number : PA-BT2
Days to Ship 11 Day(s) or more
Standard Unit Price 5,200,570 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Resin
  • Noise Control
    -
  • Main body: option
    Body
  • Number of Tables
    2 Tiers
  • Caster Specifications
    -
  • Table Dimension(mm)
    W 905 ×D 605 ×H 232
  • Handle Height(mm)
    1020
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132431744
  • Mass(kg)
    26
  • Exterior
    PP Resin (Polypropylene)/Caster Bracket (Steel)
1 unit
300
-
3 Tiers
-
W 905 ×D 605 ×H 232
11 Day(s) or more
6,694,936 IDR

Part Number : PA-BT3
Days to Ship 11 Day(s) or more
Standard Unit Price 6,694,936 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Resin
  • Noise Control
    -
  • Main body: option
    Body
  • Number of Tables
    3 Tiers
  • Caster Specifications
    -
  • Table Dimension(mm)
    W 905 ×D 605 ×H 232
  • Handle Height(mm)
    1020
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132431751
  • Mass(kg)
    33
  • Exterior
    PP Resin (Polypropylene)/Caster Bracket (Steel)
1 unit
150
Available
2 Tiers
Noiseless Caster
W 465 ×D 720 ×H 162
21 Day(s) or more
3,122,514 IDR

Part Number : PL-BT2
Days to Ship 21 Day(s) or more
Standard Unit Price 3,122,514 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Main body: option
    Body
  • Number of Tables
    2 Tiers
  • Caster Specifications
    Noiseless Caster
  • Table Dimension(mm)
    W 465 ×D 720 ×H 162
  • Handle Height(mm)
    970
  • Wheel Diameter(mm)
    100
  • JAN Code
    4580132431669
  • Mass(kg)
    15
  • Exterior
    PP Resin (Polypropylene)/Caster Bracket (Plastic) Noiseless Caster (Gray Wheel Specification that is Silent and Resists Leaving Tire Trace on Floor)
1 unit
150
Available
3 Tiers
Noiseless Caster
W 465 ×D 720 ×H 162
21 Day(s) or more
3,918,146 IDR

Part Number : PL-BT3
Days to Ship 21 Day(s) or more
Standard Unit Price 3,918,146 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Main body: option
    Body
  • Number of Tables
    3 Tiers
  • Caster Specifications
    Noiseless Caster
  • Table Dimension(mm)
    W 465 ×D 720 ×H 162
  • Handle Height(mm)
    970
  • Wheel Diameter(mm)
    100
  • JAN Code
    4580132431676
  • Mass(kg)
    18.5
  • Exterior
    PP Resin (Polypropylene)/Caster Bracket (Plastic) Noiseless Caster (Gray Wheel Specification that is Silent and Resists Leaving Tire Trace on Floor)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)