(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Double Handle Plastic Push Cart "Dandy" Series

Click this image to zoom it.

Move the mouse over the image to zoom

Double Handle Plastic Push Cart "Dandy" Series

Standard Unit Price:
4,144,205 IDR
Days to Ship :
12 Day(s) or more

Dolly cart with dual handles, enabling loads to be pulled or pushed from either side.
[Features]
· Hanaoka Sharyo's proprietary handle has a universal design developed for good operability.
· Handle shape enables the cart to be pushed easily with one hand.
· Integrated structure is lightweight, resistant to impact and corrosion, and highly durable.
· Plastic frame incorporates specially-designed reinforcement beams for robust strength.
· Made using eco-friendly polypropylene resin.
· Dual handles enable cart to be loaded into a cargo elevator, etc. and retrieved from either side.
[Applications]
· Optimal for transporting loads.

Basic Specifications

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Resin
  • Main body: option
    Body
  • Handle Type
    Double handle
  • Table Dimension(mm)
    W 905 ×D 605 ×H 232
  • Handle Height(mm)
    950
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132437609
  • Mass(kg)
    23
  • Exterior
    Universal Design Handle, PP Resin (Polypropylene), Caster Bracket (Steel)
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s) or more
4,144,205 IDR

Part Number : UPA-LD
Days to Ship 12 Day(s) or more
Standard Unit Price 4,144,205 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Resin
  • Main body: option
    Body
  • Handle Type
    Double handle
  • Table Dimension(mm)
    W 905 ×D 605 ×H 232
  • Handle Height(mm)
    950
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132437609
  • Mass(kg)
    23
  • Exterior
    Universal Design Handle, PP Resin (Polypropylene), Caster Bracket (Steel)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)