(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Sign Safety Belt Use Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Sign Safety Belt Use Sign

Standard Unit Price:
372,667 IDR
Days to Ship :
11 Day(s) or more

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Safety Belt Usage Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Is It Still Usable? Your Safety Belt
  • Mount Specification
    Hole Top 3/Bottom 2
  • Longitudinal(mm)
    600
  • Side(mm)
    900
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
372,667 IDR

Part Number : 335-21A
Days to Ship 11 Day(s) or more
Standard Unit Price 372,667 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Safety Belt Usage Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Is It Still Usable? Your Safety Belt
  • Mount Specification
    Hole Top 3/Bottom 2
  • Longitudinal(mm)
    600
  • Side(mm)
    900
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)