(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lack of Oxygen Label / Hazardous Material Label / Lack of Oxygen Label

Click this image to zoom it.

Move the mouse over the image to zoom

Lack of Oxygen Label / Hazardous Material Label / Lack of Oxygen Label

Standard Unit Price:
198,000 IDR-
Days to Ship :
11 Day(s) or more

5 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Danger of Low Oxygen Sign, Harmful Substances Sign
  • Details Model
    Danger of Low Oxygen Sign
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material (Body)

Refine by

  • Eco Uniboard
  • Iron Plate (normal thread)
  • Clear
Display Content

Refine by

  • Emergency contact list
  • No admittance to unauthorized personnel
  • Preventing Oxygen Deficiency
  • Clear
Mount Specification

Refine by

  • 2.5 mm φ holes at 4 corners
  • 4 Corner Holes
  • Clear
Longitudinal(mm)

Refine by

  • 450
  • 900
  • Clear
Side(mm)

Refine by

  • 300
  • 600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Eco Uniboard
Preventing Oxygen Deficiency
2.5 mm φ holes at 4 corners
900
600
11 Day(s) or more
626,167 IDR

Part Number : 808-44
Days to Ship 11 Day(s) or more
Standard Unit Price 626,167 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Danger of Low Oxygen Sign, Harmful Substances Sign
  • Details Model
    Danger of Low Oxygen Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Preventing Oxygen Deficiency
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    900
  • Side(mm)
    600
  • Thickness(mm)
    1.2
1 pc.
Eco Uniboard
Emergency contact list
2.5 mm φ holes at 4 corners
450
300
11 Day(s) or more
198,000 IDR

Part Number : 814-57
Days to Ship 11 Day(s) or more
Standard Unit Price 198,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Danger of Low Oxygen Sign, Harmful Substances Sign
  • Details Model
    Danger of Low Oxygen Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Emergency contact list
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2
1 pc.
Iron Plate (normal thread)
No admittance to unauthorized personnel
4 Corner Holes
450
300
11 Day(s) or more
338,333 IDR

Part Number : 814-60B
Days to Ship 11 Day(s) or more
Standard Unit Price 338,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Danger of Low Oxygen Sign, Harmful Substances Sign
  • Details Model
    Danger of Low Oxygen Sign
  • Material (Body)
    Iron Plate (normal thread)
  • Display Content
    No admittance to unauthorized personnel
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)