(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Prohibition Sign "Sign Stand AL (A Type)"

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Sign "Sign Stand AL (A Type)"

Standard Unit Price:
4,316,333 IDR
Days to Ship :
13 Day(s) or more

350 × 300 mm (display surface 335 × 285 mm) aluminum composite plate (white)

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Stand AL (Type A)
  • Material (Body)
    Frame / Aluminum Extruded Material, Base / Iron (Silver Coated), Corner Material / Polycarbonate
  • Display Content
    Keep out
  • Longitudinal(mm)
    1003
  • Side(mm)
    322
  • Thickness(mm)
    280
  • Indication Surface
    (One Side Only)
  • Set Content
    Indication Plate Size: 350 x 300 mm (Indication Surface 335 x 285 mm), Indication Plate Material: Aluminum Compound Plate (White)
  • Mass(g)
    4800
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
13 Day(s) or more
4,316,333 IDR

Part Number : 865-111
Days to Ship 13 Day(s) or more
Standard Unit Price 4,316,333 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Stand AL (Type A)
  • Material (Body)
    Frame / Aluminum Extruded Material, Base / Iron (Silver Coated), Corner Material / Polycarbonate
  • Display Content
    Keep out
  • Longitudinal(mm)
    1003
  • Side(mm)
    322
  • Thickness(mm)
    280
  • Indication Surface
    (One Side Only)
  • Set Content
    Indication Plate Size: 350 x 300 mm (Indication Surface 335 x 285 mm), Indication Plate Material: Aluminum Compound Plate (White)
  • Mass(g)
    4800