(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Crime Prevention Magnet for Vehicle (Reflective Printing)

Click this image to zoom it.

Move the mouse over the image to zoom

Crime Prevention Magnet for Vehicle (Reflective Printing)

Standard Unit Price:
447,333 IDR
Days to Ship :
11 Day(s) or more

240 × 480 × 0.8 mm, rubber magnet

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Magnet for Vehicles (Reflective Printing)
  • Material (Body)
    Rubber Magnet
  • Display Content
    Crime Prevention Patrol in Progress
  • Longitudinal(mm)
    240
  • Side(mm)
    480
  • Thickness(mm)
    0.8
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
447,333 IDR

Part Number : 802-67
Days to Ship 11 Day(s) or more
Standard Unit Price 447,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Magnet for Vehicles (Reflective Printing)
  • Material (Body)
    Rubber Magnet
  • Display Content
    Crime Prevention Patrol in Progress
  • Longitudinal(mm)
    240
  • Side(mm)
    480
  • Thickness(mm)
    0.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)