(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Road Signs (Within Premise) Auxiliary Signs

Click this image to zoom it.

Move the mouse over the image to zoom

Road Signs (Within Premise) Auxiliary Signs

Standard Unit Price:
596,500 IDR
Days to Ship :
11 Day(s) or more

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Roadway Signs (for Private Property)
  • Details Model
    Auxiliary Indicator
  • Material (Body)
    Aluminum (normal thread)
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    120
  • Side(mm)
    400
  • Indication Surface
    Single-sided display
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
596,500 IDR

Part Number : 894-27
Days to Ship 11 Day(s) or more
Standard Unit Price 596,500 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Roadway Signs (for Private Property)
  • Details Model
    Auxiliary Indicator
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    120
  • Side(mm)
    400
  • Indication Surface
    Single-sided display
1 pc.
11 Day(s) or more
596,500 IDR

Part Number : 894-28
Days to Ship 11 Day(s) or more
Standard Unit Price 596,500 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Roadway Signs (for Private Property)
  • Details Model
    Auxiliary Indicator
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    120
  • Side(mm)
    400
  • Indication Surface
    Single-sided display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)