(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
A Type Sign Tower Smoking Area Mark

Click this image to zoom it.

Move the mouse over the image to zoom

A Type Sign Tower Smoking Area Mark

Standard Unit Price:
214,667 IDR-
Days to Ship :
13 Day(s) or more

The main body and display are sold separately.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Smoking Area Mark
  • Details Model
    Sign Tower Type A
  • Display Content
    Smoking Area
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Shape

Refine by

  • Display Board
  • Main Body
  • Clear
Material (Body)

Refine by

  • High Density Polyethylene
  • Transparent PET Resin
  • Clear
Mount Specification

Refine by

  • 4 Holes Printed on Back, Top, Bottom, Left, Right
  • Clear
Indication Characters, Back

Refine by

  • Smoking Area
  • Clear
Diameter(mmφ)

Refine by

  • 393
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Main Body
High Density Polyethylene
-
Smoking Area
450
13 Day(s) or more
2,483,000 IDR

Part Number : 868-87GR
Days to Ship 13 Day(s) or more
Standard Unit Price 2,483,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Smoking Area Mark
  • Details Model
    Sign Tower Type A
  • Shape
    Main Body
  • Material (Body)
    High Density Polyethylene
  • Display Content
    Smoking Area
  • Mount Specification
    -
  • Indication Characters, Back
    Smoking Area
  • Diameter(mmφ)
    450
  • Color
    Green
1 unit
Display Board
Transparent PET Resin
4 Holes Printed on Back, Top, Bottom, Left, Right
-
393
13 Day(s) or more
214,667 IDR

Part Number : 887-721
Days to Ship 13 Day(s) or more
Standard Unit Price 214,667 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Smoking Area Mark
  • Details Model
    Sign Tower Type A
  • Shape
    Display Board
  • Material (Body)
    Transparent PET Resin
  • Display Content
    Smoking Area
  • Mount Specification
    4 Holes Printed on Back, Top, Bottom, Left, Right
  • Indication Characters, Back
    -
  • Diameter(mmφ)
    393
  • Color
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)