(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Sign

Standard Unit Price:
95,333 IDR-
Days to Ship :
8 Day(s) or more

[Applications]
Used to inform people of directions, floors, etc.
[Features]
Made of Eco-Uniboard, which can be used for core and has excellent water resistance and durability.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Thickness(mm)
    1
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • 1F
  • 1F/B1F
  • 2F
  • 2F/1F
  • 3F
  • 3F/2F
  • 4F
  • 4F/3F
  • 5F
  • 5F/4F
  • 6F
  • 6F/5F
  • 7F
  • 7F/6F
  • 8F
  • 8F/7F
  • 9F
  • 9F/8F
  • 10F
  • 10F/9F
  • 11F
  • 11F/10F
  • East
  • North
  • RF
  • South
  • West
  • Clear
Longitudinal(mm)

Refine by

  • 300
  • 450
  • Clear
Side(mm)

Refine by

  • 300
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
East
450
450
8 Day(s) or more
164,000 IDR

Part Number : 347-01
Days to Ship 8 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    East
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
West
450
450
8 Day(s) or more
164,000 IDR

Part Number : 347-02
Days to Ship 8 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    West
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
South
450
450
12 Day(s) or more
164,000 IDR

Part Number : 347-03
Days to Ship 12 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    South
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
North
450
450
11 Day(s) or more
164,000 IDR

Part Number : 347-04
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    North
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
1F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-01
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    1F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
2F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-02
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    2F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
3F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-03
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    3F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
4F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-04
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    4F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
5F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-05
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    5F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
6F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-06
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    6F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
7F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-07
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    7F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
8F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-08
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    8F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
9F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-09
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    9F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
11F
450
450
11 Day(s) or more
95,333 IDR

Part Number : 348-011
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    11F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
RF
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-021
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    RF
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
1F/B1F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-031
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    1F/B1F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
11F/10F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-041
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    11F/10F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
5F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-051
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    5F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
6F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-061
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    6F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
7F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-071
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    7F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
8F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-081
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    8F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
9F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-091
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    9F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
10F
450
450
11 Day(s) or more
164,000 IDR

Part Number : 348-10
Days to Ship 11 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    10F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1
1 pc.
10F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-101
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    10F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
1F/B1F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-311
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    1F/B1F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
2F/1F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-321
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    2F/1F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
3F/2F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-331
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    3F/2F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
4F/3F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-341
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    4F/3F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
5F/4F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-351
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    5F/4F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
6F/5F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-361
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    6F/5F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
7F/6F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-371
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    7F/6F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
8F/7F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-381
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    8F/7F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
9F/8F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-391
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    9F/8F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
10F/9F
300
300
11 Day(s) or more
95,333 IDR

Part Number : 348-401
Days to Ship 11 Day(s) or more
Standard Unit Price 95,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Base Line Display
  • Material (Body)
    Eco Uniboard
  • Display Content
    10F/9F
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)