(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chic sign B type

Click this image to zoom it.

Move the mouse over the image to zoom

Chic sign B type

Standard Unit Price:
9,510,308 IDR
Days to Ship :
Quote

1,236 × 410 × 510 mm, high density polyethylene / extruded aluminum struts

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign Thick
  • Details Model
    Sign Thick Type B
  • Material (Body)
    High Density Polyethylene, Support Beam Aluminum Drawn Material
  • Display Content
    Keep Out
  • Longitudinal(mm)
    1236
  • Side(mm)
    410
  • Thickness(mm)
    510
  • Set Content
    Indication Plate Size: 820 x 430 x 3 mm Thick (Indication Surface Size 795 x 410 mm), Indication Plate Material: Aluminum Compound Plate (White)
  • Mass(g)
    6600
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
Quote
9,510,308 IDR

Part Number : 865-811
Days to Ship Quote
Standard Unit Price 9,510,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign Thick
  • Details Model
    Sign Thick Type B
  • Material (Body)
    High Density Polyethylene, Support Beam Aluminum Drawn Material
  • Display Content
    Keep Out
  • Longitudinal(mm)
    1236
  • Side(mm)
    410
  • Thickness(mm)
    510
  • Set Content
    Indication Plate Size: 820 x 430 x 3 mm Thick (Indication Surface Size 795 x 410 mm), Indication Plate Material: Aluminum Compound Plate (White)
  • Mass(g)
    6600