(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Product for Promotion / Measures Products Compatible with Asbestos Failure Prevention Regulations

Click this image to zoom it.

Move the mouse over the image to zoom

Product for Promotion / Measures Products Compatible with Asbestos Failure Prevention Regulations

Standard Unit Price:
149,231 IDR-
Days to Ship :
12 Day(s)

7 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Products for indications regarding precautions and measures
  • Details Model
    Product conforming to the ordinance on Prevention of Health Impairment due to Asbestos

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (10 Sheets)
  • Clear
Shape

Refine by

  • Square
  • Clear
Material (Body)

Refine by

  • Eco Uniboard
  • PP Sticker
  • Clear
Display Content

Refine by

  • Asbestos Duties of operation chief
  • Caution
  • Contains Asbestos
  • Clear
Mount Specification

Refine by

  • Hole 4
  • Clear
Longitudinal(mm)

Refine by

  • 150
  • 300
  • 500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Eco Uniboard
Contains Asbestos
Hole 4
300
12 Day(s)
149,231 IDR

Part Number : 338-17
Days to Ship 12 Day(s)
Standard Unit Price 149,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Products for indications regarding precautions and measures
  • Details Model
    Product conforming to the ordinance on Prevention of Health Impairment due to Asbestos
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Contains Asbestos
  • Mount Specification
    Hole 4
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1
  • Mass(g)
    -
1 Pack (10 Sheets)
Square
PP Sticker
Caution
-
150
12 Day(s)
348,308 IDR

Part Number : 339-10
Days to Ship 12 Day(s)
Standard Unit Price 348,308 IDR
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Products for indications regarding precautions and measures
  • Details Model
    Product conforming to the ordinance on Prevention of Health Impairment due to Asbestos
  • Shape
    Square
  • Material (Body)
    PP Sticker
  • Display Content
    Caution
  • Mount Specification
    -
  • Longitudinal(mm)
    150
  • Side(mm)
    150
  • Thickness(mm)
    -
  • Mass(g)
    50
1 pc.
-
Eco Uniboard
Asbestos Duties of operation chief
Hole 4
500
12 Day(s)
193,846 IDR

Part Number : 356-37A
Days to Ship 12 Day(s)
Standard Unit Price 193,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Products for indications regarding precautions and measures
  • Details Model
    Product conforming to the ordinance on Prevention of Health Impairment due to Asbestos
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Asbestos Duties of operation chief
  • Mount Specification
    Hole 4
  • Longitudinal(mm)
    500
  • Side(mm)
    400
  • Thickness(mm)
    1
  • Mass(g)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)