(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Labeling for Specific Chemical Substances etc.

Click this image to zoom it.

Move the mouse over the image to zoom

Labeling for Specific Chemical Substances etc.

Standard Unit Price:
504,615 IDR
Days to Ship :
12 Day(s)

[Applications]
Used to inform workers of names of substances subject to special control, handling precautions, effects on human body, and protective gear to be used.
[Features]
Made of Eco-Uniboard, which has excellent water resistance and durability.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Labeling for Specific Chemical Substances etc.
  • Material (Body)
    Eco Uniboard
  • Display Content
    Caustic Soda
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
504,615 IDR

Part Number : 815-12A
Days to Ship 12 Day(s)
Standard Unit Price 504,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Labeling for Specific Chemical Substances etc.
  • Material (Body)
    Eco Uniboard
  • Display Content
    Caustic Soda
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    1.2