(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Noise Control Classification Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Noise Control Classification Sign

Standard Unit Price:
238,462 IDR-
Days to Ship :
12 Day(s)

4 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Noise Control Classification Sign

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (5 Sheets)
  • Clear
Shape

Refine by

  • Horizontal
  • Clear
Material (Body)

Refine by

  • Eco Uniboard
  • PVC
  • Clear
Display Content

Refine by

  • Control Section II
  • Control Section III
  • Put on Ear Plugs
  • Put on Ear Plugs or Earmuffs, Control Class III
  • Clear
Mount Specification

Refine by

  • 2.5 mm φ holes at 4 corners
  • Clear
Longitudinal(mm)

Refine by

  • 100
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Eco Uniboard
Put on Ear Plugs or Earmuffs, Control Class III
2.5 mm φ holes at 4 corners
450
12 Day(s)
526,154 IDR

Part Number : 820-03
Days to Ship 12 Day(s)
Standard Unit Price 526,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Noise Control Classification Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Put on Ear Plugs or Earmuffs, Control Class III
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Control Section II
2.5 mm φ holes at 4 corners
450
12 Day(s)
275,385 IDR

Part Number : 820-05
Days to Ship 12 Day(s)
Standard Unit Price 275,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Noise Control Classification Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Control Section II
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Control Section III
2.5 mm φ holes at 4 corners
450
12 Day(s)
275,385 IDR

Part Number : 820-06
Days to Ship 12 Day(s)
Standard Unit Price 275,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Noise Control Classification Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Control Section III
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Put on Ear Plugs
2.5 mm φ holes at 4 corners
450
12 Day(s)
275,385 IDR

Part Number : 820-07
Days to Ship 12 Day(s)
Standard Unit Price 275,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Noise Control Classification Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Put on Ear Plugs
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 Pack (5 Sheets)
Horizontal
PVC
Control Section III
-
100
12 Day(s)
238,462 IDR

Part Number : 820-16
Days to Ship 12 Day(s)
Standard Unit Price 238,462 IDR
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Noise Control Classification Sign
  • Shape
    Horizontal
  • Material (Body)
    PVC
  • Display Content
    Control Section III
  • Mount Specification
    -
  • Longitudinal(mm)
    100
  • Side(mm)
    250
  • Thickness(mm)
    -
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)