(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Prohibition Sign Use Prohibited

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Sign Use Prohibited

Standard Unit Price:
75,084 IDR
Days to Ship :
8 Day(s) or more

[Applications]
Used to call attention to surroundings.
[Features]
Made of Eco-Uniboard, which has excellent water resistance and durability.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Must Not Be Used
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Gloves must not be used
  • Under Repair Use Prohibited
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Under Repair Use Prohibited
11 Day(s) or more
75,084 IDR

Part Number : 810-16
Days to Ship 11 Day(s) or more
Standard Unit Price 75,084 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Must Not Be Used
  • Material (Body)
    Eco Uniboard
  • Display Content
    Under Repair Use Prohibited
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
Gloves must not be used
8 Day(s) or more
75,084 IDR

Part Number : 810-17
Days to Ship 8 Day(s) or more
Standard Unit Price 75,084 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Must Not Be Used
  • Material (Body)
    Eco Uniboard
  • Display Content
    Gloves must not be used
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)