(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Laser sign sticker

Click this image to zoom it.

Move the mouse over the image to zoom

Laser sign sticker

Standard Unit Price:
144,154 IDR
Days to Ship :
12 Day(s)

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Shape
    Triangle
  • Longitudinal(mm)
    150
  • Side(mm)
    150
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
12 Day(s)
144,154 IDR

Part Number : 817-25
Days to Ship 12 Day(s)
Standard Unit Price 144,154 IDR
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Shape
    Triangle
  • Longitudinal(mm)
    150
  • Side(mm)
    150
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)