(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Globe FTPR01

Click this image to zoom it.

Move the mouse over the image to zoom

Globe FTPR01

Standard Unit Price:
250,337 IDR
Days to Ship :
11 Day(s) or more

Work gloves made from carefully selected materials of the highest quality, and that can be chosen according to the intended application.

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Color
    White
  • Palm Material
    Pigskin
  • Material
    Back of hand: Nylon, Polyester and others
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
3L
11 Day(s) or more
250,337 IDR

Part Number : FTPR01-001-3L
Days to Ship 11 Day(s) or more
Standard Unit Price 250,337 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    3L
  • Color
    White
  • Palm Material
    Pigskin
  • Material
    Back of hand: Nylon, Polyester and others
1 Pair
L
11 Day(s) or more
250,337 IDR

Part Number : FTPR01-001-L
Days to Ship 11 Day(s) or more
Standard Unit Price 250,337 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    L
  • Color
    White
  • Palm Material
    Pigskin
  • Material
    Back of hand: Nylon, Polyester and others
1 Pair
LL
11 Day(s) or more
250,337 IDR

Part Number : FTPR01-001-LL
Days to Ship 11 Day(s) or more
Standard Unit Price 250,337 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    LL
  • Color
    White
  • Palm Material
    Pigskin
  • Material
    Back of hand: Nylon, Polyester and others
1 Pair
M
11 Day(s) or more
250,337 IDR

Part Number : FTPR01-001-M
Days to Ship 11 Day(s) or more
Standard Unit Price 250,337 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Color
    White
  • Palm Material
    Pigskin
  • Material
    Back of hand: Nylon, Polyester and others
1 Pair
S
11 Day(s) or more
250,337 IDR

Part Number : FTPR01-001-S
Days to Ship 11 Day(s) or more
Standard Unit Price 250,337 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    S
  • Color
    White
  • Palm Material
    Pigskin
  • Material
    Back of hand: Nylon, Polyester and others

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)