(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sound scope M-3

Sound scope M-3

[Features]
Single ear receiver type highly durable sound scope
With 3 extension rods

PDF

Part Number

Configured Part Number is shown.

M-3

 
Part Number
M-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,962,939 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Sound scope system Type Single-Ear Type Receiver Feeler 4-stage joint type
Effective length(mm) 300~1080 Body Material Metal Body size(mm) φ51×26
Accessories Hard Case, Extension Bar X 3 Body Weight(g) 500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)