(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Neo Keeper (with Powder Pot and Spoon)

Neo Keeper (with Powder Pot and Spoon)

Standard Unit Price:
180,000 IDR
Days to Ship :
1 Day(s)

[Features]
· The inorganic antimicrobial agent used in this container does not dissolve in water or vaporize, making it nontoxic to humans.
· Airtight.
[Caution]
· Lid is not microwave safe

Basic Specifications

  • Capacity(l)
    1.1 ~ 2.0
  • Capacity Details(L)
    1.7
  • External Dimensions: Width(mm)
    106
  • External Dimensions: Depth(mm)
    192
  • External Dimensions: Height(mm)
    149
  • Body / Option
    Main Body
  • Trusco Code
    280-3615
  • Mass(g)
    174
  • Upper Temperature Limit(°C)
    -20~140
  • Material
    Polypropylene (PP)
  • Material: Lid
    Polyethylene (PE)
  • Accessories
    Soon (15 cc) x 1
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
180,000 IDR

Part Number : B-1878
Days to Ship 1 Day(s)
Standard Unit Price 180,000 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    1.1 ~ 2.0
  • Capacity Details(L)
    1.7
  • External Dimensions: Width(mm)
    106
  • External Dimensions: Depth(mm)
    192
  • External Dimensions: Height(mm)
    149
  • Body / Option
    Main Body
  • Trusco Code
    280-3615
  • Mass(g)
    174
  • Upper Temperature Limit(°C)
    -20~140
  • Material
    Polypropylene (PP)
  • Material: Lid
    Polyethylene (PE)
  • Accessories
    Soon (15 cc) x 1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)