(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Neo Keeper (Large Pocket)

Neo Keeper (Large Pocket)

Standard Unit Price:
163,231 IDR
Days to Ship :
1 Day(s)

[Features]
· The inorganic antimicrobial agent used in this container does not dissolve in water or vaporize, making it nontoxic to humans.
· Airtight.
[Caution]
· Lid is not microwave safe

Basic Specifications

  • Capacity(l)
    1.1 ~ 2.0
  • Capacity Details(L)
    1.7
  • External Dimensions: Width(mm)
    101
  • External Dimensions: Depth(mm)
    172
  • External Dimensions: Height(mm)
    149
  • Body / Option
    Main Body
  • Trusco Code
    280-3585
  • Mass(g)
    152
  • Upper Temperature Limit(°C)
    -20~140
  • Material
    Polypropylene (PP)
  • Material: Lid
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
163,231 IDR

Part Number : B-1859
Days to Ship 1 Day(s)
Standard Unit Price 163,231 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    1.1 ~ 2.0
  • Capacity Details(L)
    1.7
  • External Dimensions: Width(mm)
    101
  • External Dimensions: Depth(mm)
    172
  • External Dimensions: Height(mm)
    149
  • Body / Option
    Main Body
  • Trusco Code
    280-3585
  • Mass(g)
    152
  • Upper Temperature Limit(°C)
    -20~140
  • Material
    Polypropylene (PP)
  • Material: Lid
    Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)