(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Neo Keeper (Round Pot)

Neo Keeper (Round Pot)

Standard Unit Price:
213,538 IDR
Days to Ship :
1 Day(s)

[Features]
· The inorganic antimicrobial agent used in this container does not dissolve in water or vaporize, making it nontoxic to humans.
· Airtight.
[Caution]
· Lid is not microwave safe

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Capacity(l)
    2.1 ~ 3.0
  • Capacity Details(L)
    2.8
  • External Dimensions: Width(mm)
    184
  • External Dimensions: Depth(mm)
    184
  • External Dimensions: Height(mm)
    133
  • Body / Option
    Main Body
  • Trusco Code
    280-3551
  • Mass(g)
    194
  • Upper Temperature Limit(°C)
    -20~140
  • Material
    Polypropylene (PP)
  • Material: Lid
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
213,538 IDR

Part Number : B-1818
Days to Ship 1 Day(s)
Standard Unit Price 213,538 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    2.1 ~ 3.0
  • Capacity Details(L)
    2.8
  • External Dimensions: Width(mm)
    184
  • External Dimensions: Depth(mm)
    184
  • External Dimensions: Height(mm)
    133
  • Body / Option
    Main Body
  • Trusco Code
    280-3551
  • Mass(g)
    194
  • Upper Temperature Limit(°C)
    -20~140
  • Material
    Polypropylene (PP)
  • Material: Lid
    Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)