(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Neo Keeper (Jumbo Case Deep Type)

Neo Keeper (Jumbo Case Deep Type)

Standard Unit Price:
453,538 IDR
Days to Ship :
1 Day(s)

[Features]
· The inorganic antimicrobial agent used in this container does not dissolve in water or vaporize, making it nontoxic to humans.
· Airtight.
[Materials]
· Main body: polypropylene (PP)
· Lid: polyethylene (PE)

(i)Caution

  • Always remove the lid before placing the container in the microwave. Lid is not microwave safe

Basic Specifications

  • Capacity(l)
    10.1 ~
  • Capacity Details(L)
    12.0
  • External Dimensions: Width(mm)
    268
  • External Dimensions: Depth(mm)
    362
  • External Dimensions: Height(mm)
    176
  • Trusco Code
    280-3721
  • Mass(g)
    750
  • Upper Temperature Limit(°C)
    -20~140
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
453,538 IDR

Part Number : B-1888
Days to Ship 1 Day(s)
Standard Unit Price 453,538 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    10.1 ~
  • Capacity Details(L)
    12.0
  • External Dimensions: Width(mm)
    268
  • External Dimensions: Depth(mm)
    362
  • External Dimensions: Height(mm)
    176
  • Trusco Code
    280-3721
  • Mass(g)
    750
  • Upper Temperature Limit(°C)
    -20~140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)