(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Neo Keeper (Mini Case) B-1833/B-1834

Neo Keeper (Mini Case) B-1833/B-1834

Standard Unit Price:
60,000 IDR-
Days to Ship :
1 Day(s)

Airtight container.
[Features]
· The inorganic antimicrobial agent used in this container does not dissolve in water or vaporize, making it nontoxic to humans.
[Applications]
· Container for food.

(i)Caution

  • Always remove the lid before placing the container in the microwave. Lid is not microwave safe

Basic Specifications

  • Capacity(l)
    ~ 1.0
  • External Dimensions: Height(mm)
    34
  • Upper Temperature Limit(°C)
    -20~140
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity Details(L)

Refine by

  • 0.12
  • 0.26
  • Clear
External Dimensions: Width(mm)

Refine by

  • 69
  • 91
  • Clear
External Dimensions: Depth(mm)

Refine by

  • 92
  • 134
  • Clear
Trusco Code

Refine by

  • 280-3470
  • 280-3461
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.12
69
92
280-3461
1 Day(s)
60,000 IDR

Part Number : B-1833
Days to Ship 1 Day(s)
Standard Unit Price 60,000 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    ~ 1.0
  • Capacity Details(L)
    0.12
  • External Dimensions: Width(mm)
    69
  • External Dimensions: Depth(mm)
    92
  • External Dimensions: Height(mm)
    34
  • Trusco Code
    280-3461
  • Mass(g)
    34
  • Upper Temperature Limit(°C)
    -20~140
1 pc.
0.26
91
134
280-3470
1 Day(s)
86,615 IDR

Part Number : B-1834
Days to Ship 1 Day(s)
Standard Unit Price 86,615 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    ~ 1.0
  • Capacity Details(L)
    0.26
  • External Dimensions: Width(mm)
    91
  • External Dimensions: Depth(mm)
    134
  • External Dimensions: Height(mm)
    34
  • Trusco Code
    280-3470
  • Mass(g)
    62
  • Upper Temperature Limit(°C)
    -20~140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)