(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Stainless Steel Work Stand-Use Caster Stopper-Attachment CNS-100

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Stainless Steel Work Stand-Use Caster Stopper-Attachment
Part Number: CNS-100

Standard Unit Price: 921,692 IDR Special Price 921,692 IDR
Quantity: 1 pc.
Days to Ship: Quote

[Features]
· Casters for a stainless steel work bench that come with stoppers (steel fitting).

Specifications of CNS-100

  • Product Type
    Stainless Steel Workbench
  • Main body: option
    Option
  • Type Details
    Nylon Wheel Type
  • Wheel Diameter(mm)
    100
  • Mass(g)
    1000
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon

Please check the type/dimensions/specifications of the part CNS-100 in the Stainless Steel Work Stand-Use Caster Stopper-Attachment series.

Products like this...

Part Number
CRS-75
CUS-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Wheel Diameter
(mm)
Mass
(g)
Wheel Material

545,231 IDR

1 Piece(s) Quote Rubber wheel type75500Rubber-

921,692 IDR

1 Piece(s) Quote Urethane Caster Type1001000Urethane-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)